Downloading...
Bi-directional zener Diode - RSB27VROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.
|
|||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOD-323FL |
Package(JEITA) | SC-90A |
Package Size[mm] | 2.5x1.25(t=0.7) |
Mounting Style | Surface mount |
Number of terminal | 2 |
Power Dissipation (PD)[mW] | 200 |
Zener Voltage VZ (Typ.)[V] | 27.0 |
Zener Voltage VZ (Min.)[V] | 26.2 |
Zener Voltage VZ (Max.)[V] | 32.0 |
IZ @ VZ [mA] | 1 |
Remarks | net.sourceforge.jtds.jdbc.ClobImpl@74b0a81a |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- ・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.
・Bi-directional zener diodes.
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
RSB27UM2 | Transient Voltage Suppressor | UMD3F | inquiry | |
RSB27UM2FH | Transient Voltage Suppressor (AEC-Q101 Qualified) | UMD3F | inquiry | |
VS3V3BB1ES | RASMID Series - Transient Voltage Suppressor | SMD0603 | Buy Sample | |
VS3V3BC1HS | RASMID Series - Transient Voltage Suppressor | SMD0603B | Buy Sample | |
VS3V3BA1ES | RASMID Series - Transient Voltage Suppressor | SMD0603 | Buy Sample | |
VS5V0BA1ES | RASMID Series - Transient Voltage Suppressor | SMD0603 | Buy Sample |
New Products: