Not Recommended for New Designs RSB27UM2
Transient Voltage Suppressor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RSB27UM2TL
Package | UMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package(JEITA)

SC-85

Package Code

SOT-323FL

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

200

Configuration

bidirectional

# of protection line

2

VRWM [V]

24

Capacitance [pF]

30

VESDIEC61000-4-2 [kV]

±8

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Bidirectional