Not Recommended for New Designs RSB18F2FH
Bi-directional zener Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSB18F2FH

Part Number
RSB18F2FH
RSB18F2FH
ESD18VFMFH
ESD18VFMFH
Ordering Part Number RSB18F2FHT106 ESD18VFMFHT106
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMD3 UMD3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-323 SOT-323
JEITA Package SC-70 SC-70
Package Size [mm] 2x2.1 (t=1) 2x2.1 (t=1)
Configuration Bidirectional Bidirectional
Number of terminal 3 3
Power Dissipation (P D )[mW] 200 -
Zener Voltage V Z (Typ.)[V] 18.0 -
Zener Voltage V Z (Min.)[V] 16.2 -
Zener Voltage V Z (Max.)[V] 19.8 -
I Z @ V Z [mA] 1 -
Remarks IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed