Bi-directional zener Diode - RSB16X3N

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
RSB16X3NTR Active UMD6 3000 3000 Taping inquiry Yes
Number of terminal 6
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 16.0
Zener Voltage VZ (Min.)[V] 14.4
Zener Voltage VZ (Max.)[V] 17.6
IZ[mA] 1
Remarks net.sourceforge.jtds.jdbc.ClobImpl@5081d2d6
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-363
Package(JEITA) SC-88
  • ・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.
    ・Bi-directional zener diodes.