Downloading...
 
product-image
 

Low capacitance Zener Diode - RSB12W

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSB12WTL Active EMD3 3000 3000 Taping Yes
 
Specifications:
Number of terminal 3
Power Dissipation (PD)[mW] 150
Zener Voltage VZ (Typ.)[V] 12.0
Zener Voltage VZ (Min.)[V] 9.6
Zener Voltage VZ (Max.)[V] 14.4
IZ[mA] 5
Package Size[mm] 1.6x1.6(t=0.7)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-416
Package(JEITA) SC-75A
Features:
  • ・Ultra-small mold type(EMD3)
    ・Ultra-low capacitance and high reliability.