Downloading...
 
product-image
 

Low capacitance Zener Diode - RSAC18CS

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSAC18CST2RA Active VMN2 8000 8000 Taping Yes
 
Specifications:
Number of terminal 2
Power Dissipation (PD)[mW] 100
Zener Voltage VZ (Min.)[V] 18.2
Zener Voltage VZ (Max.)[V] 19.35
IZ[mA] 5
Package Size[mm] 1.0x0.6(t=0.37)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-923
Features:
  • ・Ultra-small mold type.
    ・Low capacitance and high reliability.
    ・Mounting possible by automated chip mount.