Downloading...
 
product-image
 

ESD protection Devices(TVS) (corresponds to AEC-Q101) - RSA6.1U5FH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RSA6.1U5FHT108 Active SMD6 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 6
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 6.1
Zener Voltage VZ (Min.)[V] 6.1
Zener Voltage VZ (Max.)[V] 7.2
IZ[mA] 1
Peak Pulse Power (tp=10x1000μ) [W] 30
Package Size[mm] 2.9x2.8(t=1.1)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-457
Package(JEITA) SC-74
Features:
  • ・Small mold type.(SMD6)
    ・High reliability.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes