RSA6.1J4
ESD protection Devices(TVS)

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSA6.1J4T2R
Status | Active
Package | EMD5
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

A-Common Quad Chip

Package Code

SOT-553

Package(JEITA)

SC-107BB

Mounting Style

Surface mount

Number of terminal

5

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

6.1

Zener Voltage VZ (Min.)[V]

6.1

Zener Voltage VZ (Max.)[V]

7.2

IZ @ VZ [mA]

1

Peak Pulse Power (tp=10x1000µ) [W]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Find Similar

Features:

・Ultra-small mold type.
・High reliability.
X

Most Viewed