Downloading...
 
product-image
 

Nch 30V 13.5A Middle Power MOSFET - RS3E135BN

RS3E135BN is low on-resistance and small surface mount package MOSFET for switching application.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RS3E135BNTB Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code SOP8
Package Size[mm] 5.0x6.0(t=1.75)
Applications Switching, Motor
Number of terminal 8
Polarity Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 13.5
RDS(on)[Ω] VGS=4.5V (Typ.) 0.0085
RDS(on)[Ω] VGS=10V (Typ.) 0.0057
RDS(on)[Ω] VGS=Drive (Typ.) 0.0085
Total gate charge Qg[nC] 16.6
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] 4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on - resistance.
    • Small Surface Mount Package (SOP8)
    • Pb-free lead plating; RoHS compliant
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RQ6E040XN Nch 30V 4A Small Signal MOSFET TSMT6   inquiry
RS1E301GN Nch 30V 80A Power MOSFET HSOP8(Single)   inquiry
RS1E321GN Nch 30V 80A Power MOSFET HSOP8(Single)   inquiry
RQ6E035TN Nch 30V 3.5A Small Signal MOSFET TSMT6   inquiry
RQ6E045TN Nch 30V 4.5A Small Signal MOSFET TSMT6   inquiry
RQ6E045SN Nch 30V 4.5A Small Signal MOSFET TSMT6   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors