RS1E321GN
Nch 30V 80A Power MOSFET
RS1E321GN
RS1E321GN
Nch 30V 80A Power MOSFET
RS1E321GN is a power MOSFET with low-on resistance and High power package, suitable for switching.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RS1E321GNTB1
Status |
Recommended
Package |
HSOP8 (Single)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
HSOP8S (5x6)
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
80
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0018
RDS(on)[Ω] VGS=10V(Typ.)
0.0014
RDS(on)[Ω] VGS=Drive (Typ.)
0.0018
Total gate charge Qg[nC]
19.6
Power Dissipation (PD)[W]
34
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Bare Die Part Number
Available: K4510
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.9x6 (t=1.1)
Features:
- Low on - resistance
- High power package (HSOP8)
- Pb-free lead plating ; RoHS compliant
- Halogen free
- 100% Rg and UIS tested