Downloading...
 
product-image
 

Pch -30V -5A Middle Power MOSFET - RRS050P03FRA

RRS050P03FRA is the high reliability Automotive MOSFET, suitable for switching application.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RRS050P03FRATB Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOP8
Package Size[mm] 5.0x6.0(t=1.75)
Number of terminal 8
Polarity Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -5.0
RDS(on)[Ω] VGS=4V(Typ.) 0.058
RDS(on)[Ω] VGS=4.5V(Typ.) 0.052
RDS(on)[Ω] VGS=10V(Typ.) 0.036
RDS(on)[Ω] VGS=Drive (Typ.) 0.058
Total gate charge Qg[nC] 9.2
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on-resistance
    • Small Surface Mount Package (SOP8).
    • Pb-free lead plating ; RoHS compliant.
    • Halogen Free.
    • AEC-Q101 Qualified
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSH040P03 Pch -30V -4A Power MOSFET SOP8   inquiry
RSH050P03 Pch -30V -5A Power MOSFET SOP8   inquiry
RQ6E035SP Pch -30V -3.5A Small Signal MOSFET TSMT6   inquiry
RQ6E030SP Pch -30V -3A Small Signal MOSFET TSMT6   inquiry
RQ6E045RP Pch -30V -4.5A Small Signal MOSFET TSMT6   inquiry
RQ5E020SP Pch -30V -2A Small Signal MOSFET TSMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors