RRE07VTM6SFH
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)

RRE07VTM6SFH is small power mold type (TUMD2SM) Standard Rectifier Diode.

Product Detail

 
Part Number | RRE07VTM6SFHTR
Status | Recommended
Package | TUMD2SM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

600

Average Rectified Forward Current IO[A]

0.7

IFSM[A]

2

Forward Voltage VF(Max.)[V]

1.1

IF @ Forward Voltage [A]

0.7

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

600

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.4x2.5 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type (TUMD2SM)
  • High voltage
  • Low VF type.
X

Most Viewed