Downloading...
 
product-image
 

Rectifier Diode - RRE02VSM6S

RRE02VSM6S is small power mold type (TUMD2SM) rectifying diode.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RRE02VSM6STR Active TUMD2S 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-323HE
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 600
Average Rectified Forward Current IO[A] 0.2
IFSM[A] 1.0
Forward Voltage VF(Max.)[V] 1.1
IF @ Forward Voltage [A] 0.2
Reverse Current IR(Max.)[mA] 0.0010
VR @ Reverse Current [V] 600
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small mold type (TUMD2SM)
    • High voltage
    • Low VF type.
 
 
New Products:
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes