Downloading...
 
product-image
 

Rectifier Diode - RR601BM4S

RR601BM4S is low VF high reliability Rectifier Diode, suitable for general rectification.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RR601BM4STL Active TO-252 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-252(DPAK)
Package(JEITA) SC-63
Package Size[mm] 6.6x10.0(t=2.2)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 400
Average Rectified Forward Current IO[A] 6.0
IFSM[A] 40.0
Forward Voltage VF(Max.)[V] 1.1
IF @ Forward Voltage [A] 6.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 400
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Power Mold Type (TO-252)
    • High reliability
    • Low VF