Downloading...
 
product-image
 

Rectifier Diode - RR2L4S

RR2L4S is Silicon diffused junction type Rectofoer Diode.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RR2L4STE25 Active PMDS 1500 1500 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 400
Average Rectified Forward Current IO[A] 2.0
IFSM[A] 50.0
Forward Voltage VF(Max.)[V] 1.1
IF @ Forward Voltage [A] 2.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 400
Package Size[mm] 5.0x2.6(t=2.0)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code DO-214AC(SMA)
Features:
  • · Low forward voltage
    · Small power mold type(PMDS)
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes