Downloading...
 
product-image
 

Rectifying Diode (AEC-Q101 Qualified) - RR268MM-600TF

This product is AEC-Q101 Qualified. RR268MM-600TF is small power mold type (PMDU) rectifying diode.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RR268MM-600TFTR Active PMDU 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 600
Average Rectified Forward Current IO[A] 1.0
IFSM[A] 25.0
Forward Voltage VF(Max.)[V] 0.98
IF @ Forward Voltage [A] 1.0
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 400
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-123FL
Package(JEITA) SC-109B
Features:
    • Small power mold type (PMDU)
    • High reliability
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes