Downloading...

Rectifying Diode - RR264MM-400

RR264MM-400 is small power mold type (PMDU) rectifying diode.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RR264MM-400TR Active PMDU 3000 3000 Taping Yes
 
Specifications:
Number of terminal 2
VRM[V] 400
Average Rectified Forward Current IO[A] 0.7
IFSM[A] 25.0
Forward Voltage VF(Max.)[V] 1.1
IF @ Forward Voltage [A] 0.7
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current [V] 400
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-123FL
Package(JEITA) SC-109B
Features:
    • Small power mold type (PMDU)
    • High reliability
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes