Downloading...
 
product-image
 

Pch -30V -3.5A Power MOSFET - RQ6E035AT

The small surface mount package RQ6E035AT is suitable for switching.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RQ6E035ATTCR Active TSMT6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-457T
JEITA Package SC-95
Package Size[mm] 2.9x2.8(t=1.0max.)
Applications Switching
Number of terminal 6
Polarity Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -3.5
RDS(on)[Ω] VGS=4.5V (Typ.) 0.054
RDS(on)[Ω] VGS=10V (Typ.) 0.038
RDS(on)[Ω] VGS=Drive (Typ.) 0.054
Total gate charge Qg[nC] 5.2
Power Dissipation (PD)[W] 1.25
Drive Voltage[V] -4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low on-resistance.
    · Small Surface Mount Package(TSMT6).
    · Pb-free lead plating; RoHS compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSH040P03 Pch -30V -4A Power MOSFET SOP8   inquiry
RSH050P03 Pch -30V -5A Power MOSFET SOP8   inquiry
RQ6E035SP Pch -30V -3.5A Small Signal MOSFET TSMT6   inquiry
RQ6E030SP Pch -30V -3A Small Signal MOSFET TSMT6   inquiry
RQ6E045RP Pch -30V -4.5A Small Signal MOSFET TSMT6   inquiry
RQ5E020SP Pch -30V -2A Small Signal MOSFET TSMT3   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors