Downloading...
 
product-image
 

Pch -45V -2.0A Power MOSFET - RQ5H020SP

Small surface mount package RQ5H020SP is suitable for DC/DC converters.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RQ5H020SPTL Active TSMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -45
Drain Current ID[A] -2.0
RDS(on)[Ω] VGS=4V (Typ.) 0.2
RDS(on)[Ω] VGS=4.5V (Typ.) 0.18
RDS(on)[Ω] VGS=10V (Typ.) 0.13
RDS(on)[Ω] VGS=Drive (Typ.) 0.2
Total gate charge Qg[nC] 4.5
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] -4.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low on -resistance.
    · Built-in G-S Protection Diode.
    · Small Surface Mount Package(TSMT3).
    · Pb-free lead plating; RoHS compliant
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RD3H160SP Pch -45V -16A Power MOSFET TO-252   Buy Sample
RD3H080SP Pch -45V -8A Power MOSFET TO-252   Buy Sample
RSS070P05FRA Pch -45V -7A Power MOSFET SOP8   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors