Downloading...
 
product-image
 

Nch 30V 3A Middle Power MOSFET - RQ5E030AJ

RQ5E030AJ which is Small Surface Mount package is suitable for Switching.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RQ5E030AJTCL Active TSMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Applications Power Supply
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 3.0
RDS(on)[Ω] VGS=2.5V (Typ.) 0.081
RDS(on)[Ω] VGS=4.5V (Typ.) 0.057
RDS(on)[Ω] VGS=Drive (Typ.) 0.081
Total gate charge Qg[nC] 2.1
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] 2.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low on -resistance.
    · Small Surface Mount Package(TSMT3).
    · Pb-free lead plating; RoHS compliant
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RQ6E040XN Nch 30V 4A Small Signal MOSFET TSMT6   inquiry
RS1E301GN Nch 30V 80A Power MOSFET HSOP8(Single)   inquiry
RS1E321GN Nch 30V 80A Power MOSFET HSOP8(Single)   inquiry
RQ6E035TN Nch 30V 3.5A Small Signal MOSFET TSMT6   inquiry
RQ6E045TN Nch 30V 4.5A Small Signal MOSFET TSMT6   inquiry
RQ6E045SN Nch 30V 4.5A Small Signal MOSFET TSMT6   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Part Explanation

For Transistors