Pch -30V -2.5A Middle Power MOSFET - RQ5E025AT

RQ5E025AT is MOSFET for switching application that features Low on-resistance.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
RQ5E025ATTCL Active TSMT3 3000 3000 Taping Yes
Grade Standard
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Applications Switching
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -2.5
RDS(on)[Ω] VGS=4.5V (Typ.) 0.104
RDS(on)[Ω] VGS=10V (Typ.) 0.07
RDS(on)[Ω] VGS=Drive (Typ.) 0.104
Total gate charge Qg[nC] 2.7
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] -4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Low on -resistance.
    · Small Surface Mount Package(TSMT3).
    · Pb-free lead plating; RoHS compliant
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSH040P03 Pch -30V -4A Power MOSFET SOP8   inquiry
RSH050P03 Pch -30V -5A Power MOSFET SOP8   inquiry
RQ6E035SP Pch -30V -3.5A Small Signal MOSFET TSMT6   inquiry
RQ6E030SP Pch -30V -3A Small Signal MOSFET TSMT6   inquiry
RQ6E045RP Pch -30V -4.5A Small Signal MOSFET TSMT6   inquiry
RQ5E020SP Pch -30V -2A Small Signal MOSFET TSMT3   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors