Downloading...
 
product-image
 

Pch -20V -3.5A Middle Power MOSFET - RQ5C035BC

The small surface mount package RQ5C035BC is suitable for load switch.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RQ5C035BCTCL Active TSMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Applications Switching
Number of terminal 3
Polarity Pch
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -3.5
RDS(on)[Ω] VGS=1.8V (Typ.) 0.084
RDS(on)[Ω] VGS=2.5V (Typ.) 0.054
RDS(on)[Ω] VGS=4.5V (Typ.) 0.042
RDS(on)[Ω] VGS=Drive (Typ.) 0.084
Total gate charge Qg[nC] 6.5
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] -1.8
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low on -resistance.
    · Small Surface Mount Package(TSMT3).
    · Pb-free lead plating; RoHS compliant.
    · Halogen Free.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RQ5C020TP Pch -20V -2A Small Signal MOSFET TSMT3   inquiry
RQ5C025TP Pch -20V -2.5A Small Signal MOSFET TSMT3   Buy Sample
RQ5C030TP Pch -20V -3A Small Signal MOSFET TSMT3   Buy Sample
RV3CA01ZP Pch -20V -100mA Small Signal MOSFET VML0604   Buy Sample
RF6C055BC Pch -20V -5.5A Middle Power MOSFET TUMT6   Buy Sample
RQ5C060BC Pch -20V -6A Middle Power MOSFET TSMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors