Downloading...
 
product-image
 

Nch 40V 39A Power MOSFET - RQ3G150GN

RQ3G150GN is Low on-resistance Middle Power MOSFET for switching and DC/DC converter.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RQ3G150GNTB Active HSMT8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code HSMT8(3.3x3.3)
Package Size[mm] 3.3x3.3(t=0.8)
Applications Power Supply
Number of terminal 8
Polarity Nch
Drain-Source Voltage VDSS[V] 40
Drain Current ID[A] 39.0
RDS(on)[Ω] VGS=4.5V (Typ.) 0.0064
RDS(on)[Ω] VGS=10V (Typ.) 0.0051
RDS(on)[Ω] VGS=Drive (Typ.) 0.0064
Total gate charge Qg[nC] 11.6
Power Dissipation (PD)[W] 20.0
Drive Voltage[V] 4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low on - resistance.
    · High Power Small Mold Package (HSMT8).
    · Pb-free lead plating ; RoHS compliant
    · Halogen Free
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RD3G600GN Nch 40V 60A Power MOSFET TO-252   inquiry
RD3G500GN Nch 40V 50A Power MOSFET TO-252   inquiry
RJ1G12BGN Nch 40V 120A Power MOSFET LPT(L)   inquiry
RD3G400GN Nch 40V 40A Power MOSFET TO-252   Buy Sample
RJ1G08CGN Nch 40V 80A Power MOSFET LPT(L)   inquiry
RX1G08CGN Nch 40V 80A Power MOSFET TO220AB   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors