RQ3E160AD
Nch 30V 16A Middle Power MOSFET

Middle Power MOSFET RQ3E160AD is suitable for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3E160ADTB1
Status | Recommended
Package | HSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSMT8 (3.3x3.3)

Applications

Power Supply

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

16

RDS(on)[Ω] VGS=4.5V(Typ.)

0.005

RDS(on)[Ω] VGS=10V(Typ.)

0.0035

RDS(on)[Ω] VGS=Drive (Typ.)

0.005

Total gate charge Qg[nC]

25

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.75)

Find Similar

Features:

· Low on -resistance.
· Built-in G-S Protection Diode.
· Small Surface Mount Package(HSMT8).
· Pb-free lead plating; RoHS compliant
X

Most Viewed