Downloading...
 
product-image
 

Pch -30V -39A Power MOSFET - RQ3E120AT

Middle Power MOSFET RQ3E120AT is suitable for switching power supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RQ3E120ATTB Active HSMT8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code HSMT8(3.3x3.3)
Package Size[mm] 3.3x3.3(t=0.8)
Applications Switching
Number of terminal 8
Polarity Pch
Drain-Source Voltage VDSS[V] -30
Drain Current ID[A] -39.0
RDS(on)[Ω] VGS=4.5V (Typ.) 0.0087
RDS(on)[Ω] VGS=10V (Typ.) 0.0061
RDS(on)[Ω] VGS=Drive (Typ.) 0.0087
Total gate charge Qg[nC] 33.0
Power Dissipation (PD)[W] 20.0
Drive Voltage[V] -4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low on - resistance.
    · High Power Small Mold Package (HSMT8).
    · Pb-free lead plating ; RoHS compliant
    · Halogen Free
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RSH040P03 Pch -30V -4A Power MOSFET SOP8   inquiry
RSH050P03 Pch -30V -5A Power MOSFET SOP8   inquiry
RQ6E035SP Pch -30V -3.5A Small Signal MOSFET TSMT6   inquiry
RQ6E030SP Pch -30V -3A Small Signal MOSFET TSMT6   inquiry
RQ6E045RP Pch -30V -4.5A Small Signal MOSFET TSMT6   inquiry
RQ5E020SP Pch -30V -2A Small Signal MOSFET TSMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors