RQ1E050RPFRA
Pch -30V -5A Small Signal MOSFET
RQ1E050RPFRA
RQ1E050RPFRA
Pch -30V -5A Small Signal MOSFET
RQ1E050RPFRA is the high reliability Automotive MOSFET, suitable for the switching application.
Product Detail
Specifications:
Package Code
TSMT8
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-5
RDS(on)[Ω] VGS=4V(Typ.)
0.036
RDS(on)[Ω] VGS=4.5V(Typ.)
0.032
RDS(on)[Ω] VGS=10V(Typ.)
0.022
RDS(on)[Ω] VGS=Drive (Typ.)
0.036
Total gate charge Qg[nC]
13
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3x2.8 (t=0.85)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· 4V-drive type· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant