Downloading...

Reflective Type Photosensors (Photoreflectors) - RPR-220PC30N

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RPR-220PC30N Active DIP 2500 2500 Tube Yes
 
Specifications:
Package TOP THD
Output Type Phototransistor
Focus Length[mm] 6.0
Wavelength λP(Typ.)[nm] 470
Operating Temperature (Min.)[°C] -25
Features:
  • ・Higf sensitivity
    ・Light weight and compact
    ・Blue emitting color
 
 
Technical Data
Part Explanation

For Optical Sensors