Downloading...
 
product-image
 

Optical Proximity Sensors and Ambient Light Sensors - RPR-0521RS

This module includes optical proximity sensor, ambient light sensor, and infrared LED. It enables lowering current consumption and/or improving the screen visibility under the bright environment.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RPR-0521RS Active RPR-0521RS 2500 2500 Taping Yes
 
Specifications:
Type PS + ALS
Output Type I2C
Supply Voltage[V] 2.5 to 3.6
Sensitivity Variations[%] ±40
Illuminance Measurement Range[lx] 0 to 43,000
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Optical Sensors
PART NUMBER Product Name Package Datasheet Distribution Inventory
New Products:
 
 
Technical Data
Evaluation Board User's Guide

Proximity Sensor / Ambient Light Sensor RPR-0521RS-EVK-001 Manual

Evaluation Board User's Guide

Sensor Evaluation Kit SensorShield-EVK-003 Manual