Home | Optical Sensors | Photo Diode | RPMD-0100
 
Downloading...
 
product-image
 

Photo Diode Topview Type - RPMD-0100

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RPMD-0100 Active SMD 3000 3000 Taping Yes
 
Specifications:
Type Topview Type
Wavelength λP(Typ.)[nm] 940
Visible Light Filter Yes
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
 
 
Technical Data
Part Explanation

For Optical Sensors