Downloading...
 
product-image
 

Phototransistors Sideview Type - RPM-22PB

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RPM-22PB Active RPM-22PBN 2000 2000 Bulk Yes
 
Specifications:
Type Surface Mount Type (Sideview)
PO[mW/sr] 0.48
Wavelength λP(Typ.)[nm] 800
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・Sideview moldresin package
    ・Visible light filter
    ・Wide view angle
 
 
Technical Data
Part Explanation

For Optical Sensors