Obsolete RPM-20PB
Phototransistors Sideview Type

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | RPM-20PB
Status | Obsolete
Package | DIP
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS | Yes

Specifications:

Type

Surface Mount Type (Sideview)

Ic (Min.)[mA]

0.5

Wavelength λP(Typ.)[nm]

800

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.3x4.4 (t=3.3)

Find Similar

Features:

・Sideview moldresin package
・Visible light filter
X

Most Viewed