Downloading...
 
product-image
 

Photointerrupter Double Mold Type - RPI-243

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RPI-243 Active RPI-243 1000 1000 Bulk Yes
 
Specifications:
Type Small Type
Gap Width[mm] 2.0
Slit Width[mm] 0.4
Output Type Phototransistor
Collector Current(Min.)[mA] 0.5
VCE[V] 5.0
IF[mA] 20.0
Operating Temperature (Min.)[°C] -25
Features:
  • ・Gap width2.0mm
    ・Small dip type
 
 
Technical Data
Part Explanation

For Optical Sensors