RPI-221
Photointerrupter Double Mold Type

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | RPI-221
Status | Active
Package | RPI-221
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS | Yes

Specifications:

Type

Small Type

Gap Width[mm]

2.3

Slit Width[mm]

0.4

Output Type

Phototransistor

Collector Current(Min.)[mA]

0.2

 · VCE[V]@Collector Current

5

 · IF[mA]@Collector Current

20

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x2.6 (t=3.3)

Find Similar

Features:

・Gap width2.3mm
・Small dip type
X

Most Viewed