Downloading...
 
product-image
 

PIN Diode (corresponds to AEC-Q101) - RN779FFH

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RN779FFHT106 Active UMD3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-323
Package(JEITA) SC-70
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Number of terminal 3
Reverse Voltage VR[V] 50
IF[mA] 50.0
Tj[°C] 150
Ct[pF] 0.9
VR @ Ct [V] 35
f @ Ct [MHz] 1
rF[Ω] 7.0
IF @ rF [mA] 10
f @ rF [MHz] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small mold type.(UMD3).
    ・Rf(High frequency resistance) and Ct(Capacitance between terminals) are very low.
 
 
Pin Configuration:
Pin Configration
 
 
New Products:
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes