Downloading...
 
product-image
 

PIN Diode (corresponds to AEC-Q101) - RN779DFH

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RN779DFHT146 Active SMD3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-346
Package(JEITA) SC-59
Package Size[mm] 2.9x2.8(t=1.1)
Mounting Style Surface mount
Number of terminal 3
Reverse Voltage VR[V] 50
IF[mA] 50.0
Tj[°C] 150
Ct[pF] 0.9
VR @ Ct [V] 35
f @ Ct [MHz] 1
rF[Ω] 7.0
IF @ rF [mA] 10
f @ rF [MHz] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small mold type.
    ・Hightly reliable.
 
 
Pin Configuration:
Pin Configration
 
 
New Products:
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes