Downloading...

PIN Diode (AEC-Q101 Qualified) - RN731VFH

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RN731VFHTE-17 Active UMD2 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-323FL
Package(JEITA) SC-90A
Package Size[mm] 2.5x1.25(t=0.7)
Mounting Style Surface mount
Number of terminal 2
Reverse Voltage VR[V] 50
IF[mA] 50.0
Tj[°C] 125
Ct[pF] 0.4
VR @ Ct [V] 35
f @ Ct [MHz] 1
rF[Ω] 7.0
IF @ rF [mA] 10
f @ rF [MHz] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small mold type.
    ・Rf(High frequency resistance) and Ct(Capacitance between terminals) are low.
 
 
Pin Configuration:
Pin Configration