Downloading...
 
product-image
 

PIN Diode - RN142G

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RN142GT2R Active VMD2 8000 8000 Taping Yes
 
Specifications:
Number of terminal 2
Reverse Voltage VR[V] 60
IF[mA] 100.0
Tj[°C] 150
Ct[pF] 0.45
VR @ Ct [V] 1
f @ Ct [MHz] 1
rF[Ω] 3.0
IF @ rF [mA] 3
f @ rF [MHz] 100
Package Size[mm] 1.4x0.6(t=0.5)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-723
Package(JEITA) SC-104A
Features:
  • ・Ultra-small mold type.:VMD2
    ・Rf(High frequency resistance) and Ct(Capacitance between terminals) are low.
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes