Downloading...
 
product-image
 

PIN Diode (AEC-Q101 Qualified) - RN141SFH

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RN141SFHTE61 Active EMD2 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-523
Package(JEITA) SC-79
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Number of terminal 2
Reverse Voltage VR[V] 50
IF[mA] 100.0
Tj[°C] 150
Ct[pF] 0.8
VR @ Ct [V] 1
f @ Ct [MHz] 1
rF[Ω] 2.0
IF @ rF [mA] 3
f @ rF [MHz] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Ultra-small mold type.
    ・Rf(High frequency resistance) and Ct(Capacitance between terminals) are low.
 
 
Pin Configuration:
Pin Configration