Home | Laser Diodes | Red Lasers | RLD65PZX2
 
Downloading...

660nm Low Power Lasers - RLD65PZX2

ROHM's 660nm low power laser diodes command a large market share-a testament to their high reliability.The wide range of outputs can respond to a variety of needs.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RLD65PZX2 Active φ5.6mm 500 500 Tray Yes
 
Specifications:
Application Sensor, Barcode Scanner
Wave-length λ(Min.)[nm] 650
Wave-length λ(Typ.)[nm] 655
Wave-length λ(Max.)[nm] 660
Optical Output Po(Max.)[mW] 7
LD Reverse Voltage(Max.)[V] 2
PinPD Reverse Voltage(Max.)[V] 20
Optical Output Condition Po(Typ.)[mW] 5
Threshold Current Ith(Typ.)[mA] 25
Threshold Current Ith(Max.)[mA] 35
Operating Current Iop(Min.)[mA] -
Operating Current Iop(Typ.)[mA] 33
Operating Current Iop(Max.)[mA] 45
Operating Voltage Vop(Min.)[V] -
Operating Voltage Vop(Typ.)[V] 2.3
Operating Voltage Vop(Max.)[V] 2.6
Output Efficiency η(Min.)[W/A] 0.4
Output Efficiency η(Typ.)[W/A] 0.6
Output Efficiency η(Max.)[W/A] 1
Monitor Current Im(Min.)[mA] 0.08
Monitor Current Im(Typ.)[mA] 0.2
Monitor Current Im(Max.)[mA] 0.5
Beam Divergence θ//(Min.)[deg] 6
Beam Divergence θ//(Typ.)[deg] 8.5
Beam Divergence θ//(Max.)[deg] 12
Beam Divergence θ⊥(Min.)[deg] 24
Beam Divergence θ⊥(Typ.)[deg] 28
Beam Divergence θ⊥(Max.)[deg] 34
Beam Tolerance ⊿θ//(Min.)[deg] -2
Beam Tolerance ⊿θ//(Typ.)[deg] 0
Beam Tolerance ⊿θ//(Max.)[deg] 2
Beam Tolerance ⊿θ⊥(Min.)[deg] -3
Beam Tolerance ⊿θ⊥(Typ.)[deg] 0
Beam Tolerance ⊿θ⊥(Max.)[deg] 3
Emission Point Accuracy ⊿XYZ(Min.)[µm] -100
Emission Point Accuracy ⊿XYZ(Typ.)[µm] 0
Emission Point Accuracy ⊿XYZ(Max.)[µm] 100
Emission Point Distance(Typ.)[µm] 0
Polarity P(LD Cathode / PD Anode)
Operating Temperature (Min.)[°C] -10
Operating Temperature (Max.)[°C] 70
Features:
  • ・660nm Low output
    ・Industry standard diameterφ5.6 metal stem
    ・Higher ESD
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Laser Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RLD63NPC5 630nm Low Power Laser Diode φ5.6mm   Buy Sample
RLD63NZC5 635nm Pure Red Laser Diode φ5.6mm   inquiry
RLD65MQX1 660nm Low Power Lasers φ3.5mm   Buy Sample
RLD65MZT7 660nm Low Power Lasers φ5.6mm   Buy Sample
RLD65NZX2 660nm Low Power Lasers φ5.6mm   Buy Sample
RLD65PZX3 660nm Low Power Lasers φ5.6mm   inquiry
New Products:
 
 
Technical Data
Operation Notes

For Laser Diodes

Fundamental Characteristics

For Laser Diodes

Symbols and Definitions

For Laser Diodes