Home | Laser Diodes | Red Lasers | RLD63NZC5
 
Downloading...

635nm Pure Red Laser Diode - RLD63NZC5

RLD63NZC5 is optimum for Leveling and Measurement Sensors.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RLD63NZC5 Active φ5.6mm 500 500 Tray Yes
 
Specifications:
Application Leveling, Ranging
Wave-length λ(Min.)[nm] 630
Wave-length λ(Typ.)[nm] 635
Wave-length λ(Max.)[nm] 645
Optical Output Po(Max.)[mW] 6
LD Reverse Voltage(Max.)[V] 2
PinPD Reverse Voltage(Max.)[V] 20
Threshold Current Ith(Typ.)[mA] 24
Threshold Current Ith(Max.)[mA] 35
Operating Current Iop(Typ.)[mA] 33
Operating Current Iop(Max.)[mA] 45
Operating Voltage Vop(Typ.)[V] 2.2
Operating Voltage Vop(Max.)[V] 2.7
Output Efficiency η(Min.)[W/A] 0.2
Output Efficiency η(Typ.)[W/A] 0.55
Output Efficiency η(Max.)[W/A] 0.8
Monitor Current Im(Min.)[mA] 0.05
Monitor Current Im(Typ.)[mA] 0.18
Monitor Current Im(Max.)[mA] 0.5
Beam Divergence θ//(Min.)[deg] 8
Beam Divergence θ//(Typ.)[deg] 6
Beam Divergence θ//(Max.)[deg] 12
Beam Divergence θ⊥(Min.)[deg] 28
Beam Divergence θ⊥(Typ.)[deg] 32
Beam Divergence θ⊥(Max.)[deg] 40
Emission Point Accuracy ⊿XYZ(Min.)[µm] -100
Emission Point Accuracy ⊿XYZ(Typ.)[µm] 0
Emission Point Accuracy ⊿XYZ(Max.)[µm] 100
Emission Point Distance(Typ.)[µm] 0
Polarity N(LD Anode / PD Cathode)
Operating Temperature (Min.)[°C] -10
Operating Temperature (Max.)[°C] 40
Features:
  • ・LD anode common
    ・PD cathode common
    ・5.6φCAN 3pin package
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Laser Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
RLD63NPC5 630nm Low Power Laser Diode φ5.6mm   Buy Sample
RLD65MQX1 660nm Low Power Lasers φ3.5mm   Buy Sample
RLD65MZT7 660nm Low Power Lasers φ5.6mm   Buy Sample
RLD65NZX2 660nm Low Power Lasers φ5.6mm   Buy Sample
RLD65PZX2 660nm Low Power Lasers φ5.6mm   Buy Sample
RLD65PZX3 660nm Low Power Lasers φ5.6mm   inquiry
New Products:
 
 
Technical Data
Operation Notes

For Laser Diodes

Fundamental Characteristics

For Laser Diodes

Symbols and Definitions

For Laser Diodes