RJP020N06FRA
2.5V Drive Nch MOSFET (AEC-Q101 Qualified)

RJP020N06FRA is the high reliability Automotive MOSFET.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RJP020N06FRAT100
Status | Active
Package | MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-89

JEITA Package

SC-62

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

2

RDS(on)[Ω] VGS=2.5V(Typ.)

0.21

RDS(on)[Ω] VGS=4V(Typ.)

0.17

RDS(on)[Ω] VGS=4.5V(Typ.)

0.165

RDS(on)[Ω] VGS=Drive (Typ.)

0.21

Total gate charge Qg[nC]

5

Power Dissipation (PD)[W]

2

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.5x4 (t=1.5)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 2.5V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RJP020N06   Grade| Standard StatusActive
X

Most Viewed