2.5V Drive Nch MOSFET - RJP020N06

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
RJP020N06T100 Active MPT3 1000 1000 Taping Yes
Grade Standard
Package Code SOT-89
JEITA Package SC-62
Package Size[mm] 4.5x4.0(t=1.5)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 60
Drain Current ID[A] 2.0
RDS(on)[Ω] VGS=2.5V (Typ.) 0.21
RDS(on)[Ω] VGS=4V (Typ.) 0.17
RDS(on)[Ω] VGS=4.5V (Typ.) 0.165
RDS(on)[Ω] VGS=Drive (Typ.) 0.21
Total gate charge Qg[nC] 5.0
Power Dissipation (PD)[W] 2.0
Drive Voltage[V] 2.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · 2.5V-drive type
    · Nch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RJP020N06FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) MPT3   Buy Sample
RJK005N03FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) SMT3HP   Buy Sample
RTF025N03FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) TUMT3   inquiry
RTL035N03FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) TUMT6   Buy Sample
RJU002N06FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) UMT3   Buy Sample
RJU003N03FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) UMT3   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors