2.5V Drive Nch MOSFET (AEC-Q101 Qualified) - RJK005N03FRA

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
RJK005N03FRAT146 Active SMT3HP 3000 3000 Taping Yes
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-346
JEITA Package SC-59
Package Size[mm] 2.9x2.8(t=1.1)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 0.5
RDS(on)[Ω] VGS=2.5V(Typ.) 0.65
RDS(on)[Ω] VGS=4V(Typ.) 0.42
RDS(on)[Ω] VGS=4.5V(Typ.) 0.4
RDS(on)[Ω] VGS=Drive (Typ.) 0.65
Total gate charge Qg[nC] 2.0
Power Dissipation (PD)[W] 0.2
Drive Voltage[V] 2.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · 2.5V-drive type
    · Nch Small-signal MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RJP020N06FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) MPT3   Buy Sample
RJP020N06 2.5V Drive Nch MOSFET MPT3   Buy Sample
RTF025N03FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) TUMT3   inquiry
RTL035N03FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) TUMT6   Buy Sample
RJU002N06FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) UMT3   Buy Sample
RJU003N03FRA 2.5V Drive Nch MOSFET (AEC-Q101 Qualified) UMT3   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors