RHU002N06FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)
RHU002N06FRA
RHU002N06FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
New alternative products may be available.
Product Detail
Specifications:
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
0.2
RDS(on)[Ω] VGS=4V(Typ.)
2.8
RDS(on)[Ω] VGS=10V(Typ.)
1.7
RDS(on)[Ω] VGS=Drive (Typ.)
2.8
Total gate charge Qg[nC]
2.2
Power Dissipation (PD)[W]
0.2
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· 4V-drive type· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant