RHP030N03FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)

RHP030N03FRA is the high reliability Automotive MOSFET.

Product Detail

 
Part Number | RHP030N03FRAT100
Status | Active
Package | MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-89

JEITA Package

SC-62

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

3

RDS(on)[Ω] VGS=4V(Typ.)

0.16

RDS(on)[Ω] VGS=10V(Typ.)

0.09

RDS(on)[Ω] VGS=Drive (Typ.)

0.16

Total gate charge Qg[nC]

6.5

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.5x4 (t=1.5)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 4V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RHP030N03   Grade| Standard StatusActive
X

Most Viewed