RHP020N06FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)
RHP020N06FRA
RHP020N06FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)
RHP020N06FRA is the high reliability Automotive MOSFET.
Product Detail
Specifications:
Package Code
SOT-89
JEITA Package
SC-62
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
2
RDS(on)[Ω] VGS=4V(Typ.)
0.24
RDS(on)[Ω] VGS=4.5V(Typ.)
0.2
RDS(on)[Ω] VGS=10V(Typ.)
0.15
RDS(on)[Ω] VGS=Drive (Typ.)
0.24
Total gate charge Qg[nC]
7
Power Dissipation (PD)[W]
2
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.5x4 (t=1.5)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· 4V-drive type· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant