RGW60TS65
High-Speed Fast Switching Type, 650V 30A, TO-247N, Field Stop Trench IGBT

RGW60TS65 is a high speed switching IGBT, suitable for PFC, Solar Inverter, UPS, Welding, IH applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RGW60TS65GC13
Status | Recommended
Package | TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Series

W: High speed fast SW

VCES [V]

650

IC(100°C)[A]

30

VCE(sat) (Typ.) [V]

1.5

tf(Typ.) [ns]

35

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
  • Pb - free Lead Plating ; RoHS Compliant

Similar Products

 

Different Grade

RGW60TS65EHR   Grade| Automotive StatusRecommended
RGW60TS65HR   Grade| Automotive StatusRecommended
RGW60TS65CHR   Grade| Automotive StatusRecommended
X

Most Viewed