RGTH60TS65
High-Speed Switching Type, 650V 30A, TO-247N, Field Stop Trench IGBT

ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGTH60TS65GC13
Status | Recommended
Package | TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Series

TH: High speed SW

VCES [V]

650

IC(100°C)[A]

30

VCE(sat) (Typ.) [V]

1.6

tf(Typ.) [ns]

47

Pd [W]

194

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.94x20.95 (t=5.02)

Find Similar

Features:

1) Low Collector - Emitter Saturation Voltage
2) High Speed Switching
3) Low Switching Loss & Soft Switching
4) Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed