RGPR30NS40HR
400V 30A, LPDS, Ignition IGBT for Automotive

RGPR30NS40 is a Ignition IGBT with low collector - emitter saturation voltage, suitable for Ignition Coil Driver Circuits, Solenoid Driver Circuits. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RGPR30NS40HRTL
Status | Recommended
Package | LPDS
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Series

P: For ignition

VCES [V]

400

IC[A]

30

EAS(25°C) [mJ]

300

EAS(150°C) [mJ]

180

VCE(sat) (Typ.) [V]

1.6

Pd [W]

125

BVCES (Min.)[V]

400

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

10.1x13.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Self-Clamped Inductive Switching Energy
  • Built in Gate-Emitter Protection Diode
  • Built in Gate-Emitter Resistance
  • Qualified to AEC-Q101
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed