Home | IGBT | Ignition IGBT | RGPR10BM40
 
Downloading...

430V 20A Ignition IGBT - RGPR10BM40

RGPR10BM40 is high reliability product which achieved both low Vce(sat) and high avalanche energy.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RGPR10BM40TL Active TO-252 2500 2500 Taping Yes
 
Specifications:
VCES [V] 430
IC[A] 20
VCE(sat) (Typ.) [V] 1.6
Pd [W] 107
VGE(th) (Min.)[V] 1.3
BVCES (Min.)[V] 400
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 175
Features:
    • Low Collector-Emitter Saturation Voltage
    • High Self-Clamped Inductive Switching Energy
    • Built in Gate-Emitter Protection Diode
    • Built in Gate-Emitter Resistance
    • Qualified to AEC-Q101
    • Pb-free Lead Plating; RoHS Compliant
 
 
Technical Data
SPICE Simulation Evaluation Circuit

Circuit data for device evaluation